For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAOH - Reducing fitting, straight
Bill of material
XAOH NW 25 L 25 S
DES
Identifier
XAOH NW 25 L 25 S
SER
Series
Light/Heavy
PRES
Pressure
PN 166 bar
D2
Pipe diameter D2
25.0 mm
D1
Pipe diameter D1
22.0 mm
G2
Thread G2
M 42 x 2
G1
Thread G1
M 36 x 2
L1
Length L1
48.9 mm
SW
Width across flats SW1
46 mm
L2
Length L2
35.4 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
26.0 x 2.0
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.